Data Converters

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

Analog eLAB ™

Analog to Digital Converter

ADC (Analog to Digital Converter) GPS

New Graphical Parametric Selection Tool

We want your feedback. Try it and let us know.

ADS1013 : 12-Bit ADC with Integrated Oscillator, and Reference

ADS1014 : 12-Bit ADC with Integrated PGA, Comparator, Oscillator, and Reference

ADS1015 : 12-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference

  • Determination of Minimum Acquisition Times for SAR ADCs (sbaa173.HTM, 8 KB)
    11 Nov 2009 Abstract
  • Q4 2009 Issue Analog Applications Journal (slyt354.PDF, 1.42 MB)
    04 Oct 2009 Download
 

You've Selected: Analog to Digital Converter


Select Device Parameters

34 Results - View Results at the bottom of the page
spacer
Resolution (Bits) Sample Rate (max) # Input Channels INL (max) (+/-LSB) SFDR (dB) Power Consumption (typ) (mW)
>=
<=
Tip: Ctrl+click to select multiple values within a box. Show me


34 Results - Show All Results 1 - 10 of 34 Results |  Next >Page  1 | 2 | 3 | 4  

Part Number  Status  Resolution (Bits)  Sample Rate (max)  # Input Channels  Architecture  Input Configuration Range  INL (max) (+/-LSB)  DNL (max) (+/-LSB)  No Missing Codes (Bits)  SNR (dB)  SFDR (dB)  SINAD (dB)  ENOB (Bits)  Power Consumption (typ) (mW)  Reference Mode  Differential Inputs  Serial I2C Interface  Serial SPI Interface  Parallel Interface  No. of Supplies  Analog Voltage AV/DD (min) (V)  Analog Voltage AV/DD (max) (V)  Logic Voltage DV/DD (min) (V)  Logic Voltage DV/DD (max) (V)  Comments  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
TLV571ACTIVE  8  1.25MSPS  1  SAR  Vref  0.5  0.5  8  49  65  49    12  Ext        Yes  1  2.7  5.5  2.7  5.5    24SOIC
24TSSOP
2.90 | 1ku  8-Bit, 1.25 MSPS Single Ch., Hardware Config., Low Power w/Auto or S/W PowerDown  
TLV5535-Q1ACTIVE  8  35MSPS  1  Pipeline  1V / 1.6V(p-p)  2.4  2.4    46.5  58  46  7.4  106  Ext          1  3    3  3.6    28TSSOP3.55 | 1ku  Automotive Catalog 8 Bit, 35 MSPS ADC Single Ch., Low Power  
TLV5535ACTIVE  8  35MSPS  1  Pipeline  1V / 1.6V(p-p)  2.4  2.4    46.5  58  46  7.4  106  Ext        Yes  1  3  3.6  3  3.6    28TSSOP3.00 | 1ku  8 Bit, 35 MSPS ADC Single Ch., Low Power  
TLV0838ACTIVE  8  37.9kSPS  8  SAR  Vref  0.5  0.5  8          0.66  Ext  Yes    Yes    1  2.7  3.6  2.7  3.6    20PDIP
20SOIC
20TSSOP
1.45 | 1ku  8-Bit 37.9 kSPS ADC Serial Out, Ratiometric Op or Vcc Ref, TTL/MOS Input & Output Compatible, 8 Ch.  
TLV0834ACTIVE  8  41kSPS  4  SAR  Vref  0.5  0.5  8          0.66  Ext  Yes    Yes    1  2.7  3.6  2.7  3.6    14PDIP
14SOIC
16TSSOP
1.45 | 1ku  8-Bit 41 kSPS ADC Serial Out, Ratiometric Op or Vcc Ref, TTL/MOS Input & Output Compatible, 4 Ch.  
TLV0832ACTIVE  8  44.7kSPS  2  SAR  Vref  0.5  0.5  8          5  Ext  Yes    Yes    1  2.7  3.6  2.7  3.6    8PDIP
8SOIC
1.40 | 1ku  8-Bit 44.7 kSPS ADC Serial Out, Muxed Twin Ch. w/SE or Differential Option, 2 Ch.  
TLV0831ACTIVE  8  49kSPS  1  SAR  +3.6V(Vref=VDD)  0.5  0.5  8          0.66  Ext  Yes    Yes    1  2.7  3.6  2.7  3.6    8PDIP
8SOIC
1.75 | 1ku  8-Bit 49 kSPS ADC Serial Out, Differential input, Configurable as SE input, 1 Ch.  
TLC5540ACTIVE  8  40MSPS  1  Flash  +2V  1  1    44  42    6.8  85  Ext        Yes  1  4.75  5.25  4.75  5.25    24SO
24TSSOP
2.40 | 1ku  8-Bit, 40 MSPS ADC Single Ch., Internal S&H, Low Power  
TLC5510AACTIVE  8  20MSPS  1  Flash  +2V  1  0.75    46  42      150  Ext        Yes  1  4.75  5.25  4.75  5.25    24SO2.35 | 1ku  8-Bit, 20 MSPS ADC Single Ch., Internal S&H, Low Power  
TLC5510ACTIVE  8  20MSPS  1  Flash  +2V  1  0.75    46  42      127.5  Ext        Yes  1  4.75  5.25  4.75  5.25    24SO
24TSSOP
2.35 | 1ku  8-Bit, 20 MSPS ADC Single Ch., Internal S&H, Low Power  
spacer
34 Results - Show All Results 1 - 10 of 34 Results |  Next >Page  1 | 2 | 3 | 4